Measuring range4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature rangeLiner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Measuring range0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring methodTotal chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Process temperature+0 to 45 °C (32 to 110 °F), non freezing
Process pressure1 bar (14.5 psi), 2 bar (29 psi) absolute
Measuring method- closed 2 electrode system - conversion of ozone into a signal current in nA - signal current is proportional to the concentration of ozone - the measurement is not pH dependent
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.