WirelessHART solutions, cost-efficient integration of moving, changing and remote measuring points
WirelessHART provides an extremely flexible method of integrating measuring points into monitoring systems. It can be used in systems subject to regular expansion, e.g. well heads, those constantly on the move, as well as on rotating or moving machinery. As the systems are self-organizing, they require a minimum of time to set up, integrate and commission. Endress+Hauser’s adapter concept also allows WirelessHART communication to be quickly added to existing 4 to 20 mA devices.
OutputWirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
OutputWirelessHART communication interface Transmission rate: Nominal 250 kBits/s Operating frequency: 2.4 GHz (ISM band) Transmission range under reference conditions: Outdoor 250 m, indoor 50 m
OutputEthernet (10 BASE-T/10 BASE TX) - Configurable for HART IP and MODBUS TCP communication RS-485 serial interface - Configurable for HART Version 7.0 or MODBUS RTU communication EtherNet/IP interface
Endress+Hauser er forpliktet til langvarig støtte for alle våre produkter.
Vi påtar oss støtte og service av våre produkter i en periode på ti år etter varsel om produkttilbaketrekking (til reservedeler ikke lenger er tilgjengelige).
Imidlertid forbeholder vi oss retten til å tilby alternative løsninger, inkludert erstatningsprodukter hvis det anses mer hensiktsmessig.
Comfortable temperature measurement solution: iTHERM TrustSens thermometer, FieldPort SWA50 adapter
Pris midlertidig utilgjengelig
Pris etter
innloggingog konfigurasjon i handlevogn
Price on request
aktiverer pris
pris: gi informasjon
Easy accessible calibration status
Cost reduction by saving calibration costs and reducing calibration cycles.
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
WirelessHART solutions
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
A WirelessHART system comprises a gateway, which is connected to the monitoring system, and up to 250 WirelessHART field devices. Endress+Hauser’s adapter allows any HART or 4 to 20 mA device to join the wireless network as do specific device display modules. The instruments transmit their measured values at regular intervals to the gateway, which collects them and makes them available to a connected application. FieldCare device configuration software can be used to configure the network.
Benefits
Rapid and flexible installation
Suitable for moving and rotating plant equipment
Suitable for changing and mobile installations
Bridges obstacles and integrates difficult-to-access measuring points
Upgrades legacy technology
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.