Automated temperature calibration solution: iTHERM TrustSens thermometers, FDM software, data manager Memograph M RSG45
Pris midlertidig utilgjengelig
Pris etter
innloggingog konfigurasjon i handlevogn
Price on request
aktiverer pris
pris: gi informasjon
Reliable & easy:
Cost reduction by saving calibration costs and reducing calibration cycles
All required components in one bundle, nothing is forgotten
100% compliance and audit-proof documentation:
Fully traceable calibration with automated documentation
Tamper-proof data storage according to FDA 21 CFR Part 11
Predictive maintenance
Calibration with timestamp
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
Data managers & data loggers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Data managers are flexible and powerful systems for organizing process values. Thanks to its intuitive operation, the data managers adapts quickly and easily to every application. The measured process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via common communication protocols, the measured and calculated values can be easily communicated to higher-level systems and individual plant modules can be interconnected.
Portfolio description
Our portfolio of data managers and data loggers provides:
Data managers for paperless recording, visualization and monitoring of process values
Data managers for field installation, panel mounting or installation in Ex areas
Data managers with individual application packages e.g. for energy, batch or waste water applications
Data logger for display and storing of measured values
Data recording systems measure the connected input signals and extrapolate the information required for individual applications. This information is then displayed on the screen of the device and is also stored internally or on an exchangeable data storage medium. This process information can be stored, long term, by transmission to superior systems (e.g. PCs) and is therefore readily available at the touch of a button.
Depending on the process requirement and application the following can be used:
Data logger: simple devices with integrated digital display
Data manager: powerful devices for stand alone applications and integration into systems
Common to all these devices is that they operate virtually free of wear and tear (no pens and paper) therefore saving time and money.
Benefits
High degree of data security
Data managers with integrated web server: remote access to device operation and visualization for lower maintenance costs
System capability: supports common fieldbuses (Modbus, Profibus DP, PROFINET, EtherNet/IP) for fast integration into diverse systems
Powerful software packages and device construction guarantee an optimum solution in all applications in all industries
Nedlastinger
Utforsk flere ressurser
Brochure field of activity system products
System products and data managers - Solutions for the loop
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.