Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Pakke i detalj

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Bindinger:
    CPF81E- _ 5NAD1
    Elektrode type:
    5
    Standard, prosesstilkopling NPT 3/4", nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Referanse system:
    AD
    Teflon ring junction, tokammer, 3 M KNO3, 3 M KCl, Ag/AgCl
    Innstikkslengde:
    1
    23mm, bulb membran, elektrodebeskyttelse
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ A
    Kabelinnføringssett:
    A
    Innkapslet
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ _ 1
    Godkjenning
    A
    Uten
    Travers-montering:
    B
    Kryss-klamp
    Adapter:
    1
    Uten
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-A _ _ 1AB
    Tilslutningsvinkel føler:
    1A
    PVC, rett
    Godkjennelse:
    A
    Uten
    Sensoradapter:
    B
    NPT3/4
  • 6

    Værbeskyttelse CYY101

    Bindinger:
    CYY101-A
    Versjon:
    A
    rustfritt stål, 320x300x300mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Sertifikat:
    A
    ***Kalibreringssertifikat buffer solution
    Versjon:
    1
    Standard
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Sertifikat:
    A
    ***Kalibreringssertifikat buffer solution
    Versjon:
    1
    Standard