Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
  • Logg
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Pakke i detalj

Overview of all bundle parts

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Viomax CAS51D - the smart nitrate & SAC sensor with fast response time and chemical-free handling.
    1

    Digital nitrate or SAC sensor Viomax CAS51D

    Bindinger:
    CAS51D-AAC2 _ _
    AA
    Ex-fritt område
    C2
    SAC, 0,5 - 250 1/m
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    2

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-AA _ 2CA
    Godkjennelse:
    A
    Uten
    Innstikksrør:
    A
    Standard
    Tilslutningsvinkel føler:
    2C
    Rustfritt stål 90o
    Sensoradapter:
    A
    G1
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ D1
    Godkjenning
    A
    Uten
    Travers-montering:
    B
    Kryss-klamp
    Tilkobling, vertikalt rør:
    D
    Kryss-clamp
    Adapter:
    1
    Uten
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    4

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ _
  • 5

    Værbeskyttelse CYY101

    Bindinger:
    CYY101-A
    Versjon:
    A
    rustfritt stål, 320x300x300mm
  • Endress+Hauser
    6

    Cleaning head CAS51D 6 or 8mm

    Bindinger:
  • Endress+Hauser
    7

    Cleaning head CAS51D 1/4"

    Bindinger:
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende