Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Produktet er ikke klart i nettbutikken. Kontakt oss på info.no@endress.com

Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.

Alle fordeler under ett

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Pakke i detalj

Overview of all bundle parts

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bindinger:
    CSOL-PA3WP1
    Applikasjon:
    A3
    Overflatevann
    Modifikasjon:
    WP1
    Berørte deler (plastiikk)
    >>Parameter, Transmitter:
    SH
    Ledningsevne
    Beskrivelse:
    P
    Panel
    >Bundle specification:
    TE
    Bundle 15 CDP60 SWAS kompakt
    Applikasjon:
    A1
    Rent vann
    Modifikasjon:
    WM1
    Berørte deler (metall)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Bindinger:
    CM444-AAM4 _ _ FI10 _ _
    Godkjennelse:
    AA
    Ex-fritt område
    Sensorinngang:
    M4
    4x digital sensor
    Tilleggsfunksjoner:
    FI
    2x relè, 2x digital inngang, 2x digital utgang
    Spenningsforsyning:
    1
    100...230VAC (50/60Hz)
    Kabelinnføring hus:
    0
    Metric
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Bindinger:
    CPS11E-AA7AAS2
    Godkjennelse:
    AA
    Ex-fritt område
    Elektrode type:
    7
    Standard, nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referanse system:
    AS
    PTFE ring junction, salt store, mettet KCl, Ag/AgCl
    Aksellengde:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    4

    Digital oxygen sensor
    Memosens COS22E

    Bindinger:
    COS22E-AA12AALB _
    Godkjennelse:
    AA
    Ex-fritt område
    Kappe Characteristic:
    AA
    Rustfritt stål
    Måleområde:
    12
    0...2mg/l
    Sensorlengde:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Bindinger:
    CLS15E-AAHC10 _
    Godkjennelse:
    AA
    Ex-fritt område
    Prosesstilkopling:
    HC
    Gjenger NPT1/2
    Material:
    10
    Sensor PES, elektroder 1.4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10-A011
    Godkjennelse:
    A
    Ex-fritt område
    Kabellengde:
    01
    1,5m
    Kabelanslutning:
    1
    Løse kabelender
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende