Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Pakke i detalj

Overview of all bundle parts

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bindinger:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Klor/klor dioxid
    Beskrivelse:
    P
    Panel
    Applikasjon:
    A3
    Overflatevann
    Modifikasjon:
    WP1
    Berørte deler (plastiikk)
    >Bundle specification:
    TA
    Bundle 01 CDP50 fri Klorid Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442-AAM2 _ FD _ _ _
    Godkjennelse:
    AA
    Ex-fritt område
    Tilleggsfunksjoner:
    FD
    2x digital input, 2x digital output
    Sensorinngang:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Bindinger:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Gjennomstrømning område:
    A
    >30 l/h (standard gjennomstrømning setting)
    Godkjennelse:
    AA
    Ex-fritt område
    Material modul/pakninger:
    1
    PMMA/FKM
    Material tillegg Parts/pakninger:
    A
    PVC/FKM
    Prosesstilkopling:
    12
    G1/4
    Modul konfigurasjon:
    10
    Disinfection+pH+gjennomstrømning indication
    Modul 1:
    AA
    Uten
    Modul 2:
    AA
    Uten
    Modul 3:
    AA
    Uten
    Modul 4:
    AA
    Uten
    Modul 5:
    AA
    Uten
    Modul 6:
    AA
    Uten
    Enhet modell:
    A1
    1
    >>Tilbehør montert:
    NC
    Prøveuttagning ventil
    >>Tilbehør montert:
    ND
    Gjennomstrømning bryter
    >>Tilbehør montert:
    NB
    Status indication light
    >>Tilbehør vedlagt:
    RB
    2x kabel M12, 10m
  • Digital disinfection sensor for free chlorine
Memosens CCS51E
    4

    Digital free chlorine sensor
    Memosens CCS51E

    Bindinger:
    CCS51E-AA11 _ NA
    Godkjennelse:
    AA
    Ex-fritt område
    Applikasjon:
    11
    Prosessvann, drikkevann
    Adapter montert:
    NA
    CYA27
  • Memosens CPS31E - Digital pH sensor for pH compensation in disinfection processes
    5

    Digital pH sensor
    Memosens CPS31E

    Bindinger:
    CPS31E-AA7ASB2
    Godkjennelse:
    AA
    Ex-fritt område
    Elektrode type:
    7
    Standard, nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    A
    1–12 pH, -15…80oC, 0,8…4 bar (abs)
    Referanse system:
    SB
    1 keramikk junction, salt store, mettet KCl, Ag/AgCl
    Aksellengde:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10-A031
    Kabellengde:
    03
    3m
    Godkjennelse:
    A
    Ex-fritt område
    Kabellengde:
    01
    1,5m
    Kabelanslutning:
    1
    Løse kabelender
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende