Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
  • Logg
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
Pris etter konfigurasjon i handlevogn

Alle fordeler under ett

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Pakke i detalj

Overview of all bundle components

Komponenter og forhåndskonfigurasjoner

  • Bindinger

    For at komponentene skal være kompatible med hverandre, har de fått bestemte bindinger. Åpne parametre gir deg frihet til å sette opp din egen konfigurasjon.

    Komponentene kan konfigureres innenfor pakken i handlevognen
  • Komponenter
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bindinger:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Klor/klor dioxid
    Beskrivelse:
    P
    Panel
    Applikasjon:
    A3
    Overflatevann
    Modifikasjon:
    WP1
    Berørte deler (plastiikk)
    >Bundle specification:
    TB
    Bundle 02 CDP50 fri bromine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442-AAM2 _ FD _ _ _
    Godkjennelse:
    AA
    Ex-fritt område
    Tilleggsfunksjoner:
    FD
    2x digital input, 2x digital output
    Sensorinngang:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Bindinger:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Godkjennelse:
    AA
    Ex-fritt område
    Material modul/pakninger:
    1
    PMMA/FKM
    Material tillegg Parts/pakninger:
    A
    PVC/FKM
    Prosesstilkopling:
    12
    G1/4
    Modul konfigurasjon:
    10
    Disinfection+pH+gjennomstrømning indication
    Modul 1:
    AA
    Uten
    Modul 2:
    AA
    Uten
    Modul 3:
    AA
    Uten
    Modul 4:
    AA
    Uten
    Modul 5:
    AA
    Uten
    Modul 6:
    AA
    Uten
    Enhet modell:
    A1
    1
    >>Tilbehør montert:
    NC
    Prøveuttagning ventil
    >>Tilbehør montert:
    ND
    Gjennomstrømning bryter
    Gjennomstrømning område:
    A
    >30 l/h (standard gjennomstrømning setting)
    >>Tilbehør montert:
    NB
    Status indication light
    >>Tilbehør vedlagt:
    RB
    2x kabel M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Bindinger:
    CCS55E-AA31 _ NA
    Godkjennelse:
    AA
    Ex-fritt område
    Applikasjon:
    31
    Prosessvann, seawater
    Adapter montert:
    NA
    CYA27
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Bindinger:
    CPS11E-AA7AAS2
    Godkjennelse:
    AA
    Ex-fritt område
    Elektrode type:
    7
    Standard, nullpunkt pH 7,0, temperatursensor NTC 30k
    Bruksområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referanse system:
    AS
    PTFE ring junction, salt store, mettet KCl, Ag/AgCl
    Aksellengde:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10-A031
    Kabellengde:
    03
    3m
    Godkjennelse:
    A
    Ex-fritt område
    Kabellengde:
    01
    1,5m
    Kabelanslutning:
    1
    Løse kabelender
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende