Raman-spektroskopi – avansert optisk analyseteknologi
Øk anleggssikkerheten, ivareta produktkvaliteten og optimaliser driften. Raman-spektroskopi måler prøvenes sammensetning og molekylstruktur fra laboratorium til prosess i sanntid.
Produktet er ikke klart i nettbutikken. Kontakt oss på info.no@endress.com
Vennligst kontakt din Endress+Hauser salgspartner for eventuelle spørsmål.
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
Adhesive: USP Class VI and ISO 10993 compatible
CIP/SIP
The Raman flow cell meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow cell allows real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
Achieves lower limits of detection through enhancement of the Raman signal
Brings Raman-based process insights and control to downstream bioprocessing unit operations
High- end produkter
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
System design and specifications for the Raman flow assembly
(KRFB, KRFC)
EN | NO | ||
30/06/2023
|
|
|
Språk: |
Engelsk |
Versjon: |
30/06/2023 |
Filstørrelse: |
329.5 KB |
Filnavn: |
TI01721CEN_0123.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
EN | NO | ||
29/06/2023
|
|
|
Språk: |
Engelsk |
Versjon: |
29/06/2023 |
Filstørrelse: |
430.9 KB |
Filnavn: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly (KRFB, KRFC)
EN | NO | ||
30/06/2023
|
|
|
Språk: |
Engelsk |
Versjon: |
30/06/2023 |
Filstørrelse: |
951.5 KB |
Filnavn: |
BA02296CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
EN | NO | ||
29/06/2023
|
|
|
Språk: |
Engelsk |
Versjon: |
29/06/2023 |
Filstørrelse: |
1006.6 KB |
Filnavn: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).
Språk: |
Engelsk |
Versjon: |
27/06/2024 |
Filstørrelse: |
1.9 MB |
Filnavn: |
PU01585CEN_0124.pdf |
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).
Språk: |
Tsjekkisk |
Versjon: |
06/09/2024 |
Filstørrelse: |
381.4 KB |
Filnavn: |
PU01584CEN_0124_cz_view.pdf |
Endress+Hauserが、ライフサイエンス分野の専門知識と、ラマン分
光システム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45、Rxn-46、
バイオマルチオプティックおよびスリーブ、フローフィル、フロー
ベンチ、シングルユース用Ramanオプティックシステム)や水質分
析センサ技術(Liquiline CM44P、CM442、OUSAF44、OUSBT66、
Memosens CPS61E、CLS82E、COS81E、CLS82E)などの信頼性の高い
インラインおよびリアルタイム測定技術によって、世界トップクラ
スのバイオ医薬品メーカーから信頼されている理由を強調したグラ
フィック。
Språk: |
Japansk |
Versjon: |
04/10/2024 |
Filstørrelse: |
2.7 MB |
Filnavn: |
PU01585CJA_0124_Graphic_EH biopharma trust.pdf |
この技術文書では、ライフサイエンス産業におけるバイオプロセス
の競争優位性としての拡張性の重要性と、Endress+Hauserの拡張性
のあるラマンシステム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45
、Rxn-46、バイオマルチオプティックおよびスリーブ、フローフィ
ル、フローベンチ、シングルユース用Ramanオプティックシステム)
、水質分析センサ技術、および水質分析製品ラインナップ
(LiquilineCM44P、CM442、OUSAF44、OUSBT66、Memosens CPS61E、
CLS82E、COS81E、CLS82E)について考察しています。
Språk: |
Japansk |
Versjon: |
04/10/2024 |
Filstørrelse: |
1.3 MB |
Filnavn: |
PU01584CJA_0124_Scalability in biopharma development.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
Språk: |
Engelsk |
Versjon: |
31/05/2023 |
Filstørrelse: |
837 KB |
Filnavn: |
PU01517CEN_0123.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Språk: |
Engelsk |
Versjon: |
13/12/2023 |
Filstørrelse: |
2.1 MB |
Filnavn: |
PU01518CEN_0223.pdf |