The easy‐to‐clean flowmeter with self‐drainable single‐tube system and a compact or remote transmitter. Dedicated for applications requiring optimal cleanability under hygienic conditions.
Sensor features
Reduced installation costs – fully self‐drainable tube design enables compact horizontal mounting. Fewer process measuring points – multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Large range of hygienic process connections. 3-A conform.
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN 3-A, FDA
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, FDA
Measuring principle
Coriolis
Product headline
The easy‐to‐clean flowmeter with self‐drainable single‐tube system and a compact or remote transmitter. Dedicated for applications requiring optimal cleanability under hygienic conditions.
Sensor features
Reduced installation costs – fully self‐drainable tube design enables compact horizontal mounting. Fewer process measuring points – multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Large range of hygienic process connections. 3-A conform.
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN 3-A, FDA
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, FDA
Measuring principle
Coriolis
Characteristic / Application
Coriolis mass and density flowmeter for the food and beverage industry.
Ambient temperature
-20...+65°C (-4...140°F)
Process temperature
-50...+150°C (-58...+302°F)
Process pressure
PN 16...40 Cl 150...300 JIS 20...40K
Wetted parts
904L/1.4539
Output
4...20mA Pulse/Frequency Status
Certificates / Approvals
ATEX FM CSA IECEx TIIS NEPSI
Measuring principle
Coriolis
Product headline
The easy‐to‐clean flowmeter with self‐drainable single‐tube system and a compact or remote transmitter. Dedicated for applications requiring optimal cleanability under hygienic conditions.
Sensor features
Reduced installation costs – fully self‐drainable tube design enables compact horizontal mounting. Fewer process measuring points – multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Large range of hygienic process connections. 3-A conform.
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Engelsk versjon - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for
measuring the mass flow rate, density and temperature of fluids and
gases.The description of the device functions are in a separate
documentation.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Driftsinstruksjon (BA)
Engelsk versjon - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases. The descriptionof the device functions are in a separate documentation.
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.