Steam and water analysis system (SWAS) for marine boilers
Our Marine SWAS solution helps to maintain the boiler feed water quality to avoid corrosion, scaling and system failure.
A marine-specific monitoring system must optimize boiler operation, measure parameters for compliance, and minimize installation demands. It should also be cost-effective and user-friendly, considering limited resources and expertise on board.
Designed for marine specific environmental conditions.
A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.
How we can help
SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions
Multi-parameter armatures for monitoring of all relevant parameters with minimal sample consumption
Pre-defined solution with best fitting measurement instruments and design
Ready to use standardized compact solution with pre-assembled and -calibrated devices
Measurement devices with Memosens, Heartbeat technology and predictive maintenance features
Robust measurement solution with pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits
Vårt tilbud
With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work...
With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work easier with less maintenance effort.
Forbedre debiteringen og oppbevaringen av olje- og gassbulkvæske med Endress+Hausers tankmålingsløsninger.
Måleskider for lasting og lossing innen olje og gass
Måleskider for lasting og lossing innen olje og gass
Finn ut mer om Endress+Hausers industriløsninger innen olje og gass for nøyaktige og trygge løsninger for kjøp og salg av flytende petroleumsprodukter via lastebil eller jernbane.
Lossesystemer for oljetanker
Lossesystemer for oljetanker
Les hvordan Endress+Hausers løsninger øker kaikapasiteten og forbedrer lossingen av væsker fra skip i olje- og gassindustrien.
Nøyaktig overvåking av avløpsvannprodukter i olje- og gassindustrien
Nøyaktig overvåking av avløpsvannprodukter i olje- og gassindustrien
Oppdag våre overvåkingsløsninger for oljeholdig avløpsvann og oljeholdig overflatevann som hjelper deg med sikkert å overholde raffineriets lovfestede utslippsgrenser og redusere driftskostnadene.
Damp- og vannanalysesystem (SWAS) for olje- og gassindustrien
Damp- og vannanalysesystem (SWAS) for olje- og gassindustrien
Hvordan opprettholder du vannkvaliteten i dampgenereringsprosessene? Se våre smarte og pålitelige damp- og vannanalysesystemer (SWAS)!
Vannovervåking for forsyningssystemer i olje- og gassproduksjon
Vannovervåking for forsyningssystemer i olje- og gassproduksjon
Muliggjør effektiv og enkel vannkvalitetsovervåking iht. kravene for olje- og gassprosesser med Endress+Hausers nøkkelferdige løsninger.
LNG-tankmåling i verdensklassen for olje- og gassindustrien
LNG-tankmåling i verdensklassen for olje- og gassindustrien
Tankmåling og driftssikkerhet for LNG-lagerstyring
Innsamling og overføring av data på olje- og gassterminaler
Innsamling og overføring av data på olje- og gassterminaler
Vi forbedrer alt fra beholdningsoversikt til logistikk på olje- og gassterminalen
Coriolis referansemåler for oljeindustrien
Coriolis referansemåler for oljeindustrien
Finn ut hvordan våre nøkkelferdige mastermeter gjøre det mulig å kontrollere målere enkelt, raskt og pålitelig. Oppnå maksimal presisjon, oppfyllelse av lovkrav og minimale driftskostnader.
Fuktanalysator for glykoldehydrering av naturgass
Fuktanalysator for glykoldehydrering av naturgass
Se hvordan de raske og pålitelige målingene fra vår TDLAS H2O-analysator forbedrer gassdehydreringsprosesser, oppfyller kvalitetskrav med økt kapasitet, sikkerhet og effektivitet.
H2S-analysatorer og CO2-analysatorer for svovelrensing av naturgass
H2S-analysatorer og CO2-analysatorer for svovelrensing av naturgass
Se hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere kostnader og større langsiktig driftsstabilitet til svovelrensingsprosessene i olje- og gassindustrien.
Detektering av H2O i naturgassrørledninger
Detektering av H2O i naturgassrørledninger
Finn ut hvordan Endress+Hausers TDLAS-fuktighetsmåleløsninger bidrar til å optimalisere gjennomstrømning i naturgassrørledningene dine mens sikkerhet og oppetid maksimeres.
Måling av sammensetning ved lasting av LNG-lastebil
Måling av sammensetning ved lasting av LNG-lastebil
Oppdag hvordan Raman-måling løser utfordringer med konsekvent raske og nøyaktige avlesninger under lasting av LNG på lastebil.
LNG-sammensetningsmåling for custody transfer av grunnlast
LNG-sammensetningsmåling for custody transfer av grunnlast
Lær hvordan du nøyaktig måler LNG-sammensetning under kritisk kjøp- og salg av grunnlast med reduserte driftskostnader.
Påvisning av H2S i naturgassrørledninger
Påvisning av H2S i naturgassrørledninger
Oppdag hvordan Endress+Hausers TDLAS H2S-analysatorer bidrar til å øke sikkerheten i rørledningsnettverket for naturgass ved å hindre korrosjon og begrense eksplosjonsfaren.
Detektering av H2O i molekylsikttørkere
Detektering av H2O i molekylsikttørkere
Finn ut hvordan du kan øke effektiviteten og redusere kostnadene på ditt LNG- og NGL-anlegg med Endress+Hausers TDLAS-måleløsning for detektering av H2O i molekylsikttørkere.
Overvåkning av vaskevann for skrubbere av eksos på skip
Overvåkning av vaskevann for skrubbere av eksos på skip
Må du eller kundene dine overvåke vaskevannkvaliteten på et marint rengjøringssystem for eksosgass? Se vårt robuste og standardetterlevende overvåkningssystem for skrubbervann.
Måling av LNG-sammensetning ved tømming av tank
Måling av LNG-sammensetning ved tømming av tank
Se hvordan måling av sammensetning av flytende naturgass (LNG) med Endress+Hauser Raman-analysatorsystemer kan optimalisere prosessen med flytendegjørelse og forbedre lagringssikkerheten.
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.